Type 5404
Servo-assisted 2/2-way piston valve
- Servo-assisted piston valve with an orifice up to DN50
- Explosion proof versions for Cat. 2
- Suitable for gas and steam applications up to 160°C
- Relief valves for compressors
The 5404 valve is a servo-assisted piston valve available in NC and NO versions. A minimum differential pressure is required for the valve switching function. The solenoid coils are moulded with high-quality epoxy resin. In combination with a plug to DIN EN 175301-803 Form A, the valves satisfy...
Get more information