Share via email
Some fields are missing
send eMail

Pivoted-armature valves

Bürkert pivoted-armature solenoid valve

Pivoted-armature valves are used with a 3/2-way function and in a 2/2-way version. On the 3/2-way Bürkert pivoted-armature valve (e.g. Type 0330, see Figure), all three ports are accommodated in the valve body and an isolating diaphragm prevents fluid from entering the solenoid system's armature chamber. The pivoted-armature valves are equipped with a manual override function (standard) and can also be optionally equipped with a visual position indicator or an electrical feedback indicator.

Advantages:

  • Excellent reliability
  • All three fluid ports in one plane
  • Media separation on standard design
  • Long service life
  • AC, DC and UC versions available
  • Visual or electrical position feedback optionally available
  • Also available as explosion-proof version
  • Conditionally suitable for aggressive media as well