Mass Flow Communicator communication software
Mass Flow Communicator communication software
- Customers can configure and parameterize the instrument using the Mass Flow Communicator PC software via the RS-232, e.g. configuration of binary inputs and outputs, LEDs, limit values, etc.
- Limit value switches (limits) for set-point/actual value, control signal and integrated totalizer can be configured.
- The dynamics of the instrument can be adjusted to the application.
- Instrument behavior can be defined in the event of an error, for example: go to safety value, fully open or close valve.
- Autotune function: automatic adjustment of the controller to the system conditions
- Adjustable ramp function for the set-point value can be configured.
- Set-point profile can be defined and stored. Set-point values with the relevant time intervals can be entered in the required order in which the instrument automatically moves to them at a later time (for example, after activating a binary input)
Software:
Bürkert Communicator
Type 8920
- Configuration, parameterisation and diagnostics of EDIP devices / networks
- Easy and comfortable mapping of cyclic values
- Graphical display of process values
- Device firmware updates
- Backup and restoring of device configurations
Products:
Mass Flow Meter (MFM) for Gases
Type 8705
- Nominal flow ranges from 0.005 lN/min to 15 lN/min
- High accuracy
- Applicable for aggressive gases
- Digital communication via RS485
Mass Flow Meter (MFM)
Type 8006
- Nominal flow ranges from 20 l/min up to 2500 l/min
- High accuracy
- Fast response time
- Protection class IP65
- Optional: Fieldbus interface
Mass Flow Meter (MFM) for Gases
Type 8703
- Nominal flow ranges from 0.010 l/min to 80 l/min
- High accuracy
- Very fast response times
- Digital communication via RS485
- Compact version
Mass Flow Meter for Gases (MFM)
Type 8700
- Nominal flow ranges from 0.005 l/min to 15 l/min
- High accuracy
- Applicable for aggressive gases
- Optional: Fieldbus interface
Mass Flow Meter for Gases (MFM)
Type 8701
- Nominal flow ranges from 0.010 l/min to 80 l/min
- High accuracy
- Very fast response times
- Optional: Fieldbus interface
Mass Flow Meter for Gases (MFM)
Type 8702
- Nominal flow ranges from 0.010 l/min to 80 l/min
- High accuracy
- Very fast response times
- Protection class IP 65
- Optional: Fieldbus interface
Mass Flow Controller for Gases (MFC)
Type 8713
- Nominal flow ranges from 0.010 l/min to 80 l/min
- High accuracy and repeatability
- Very fast settling times
- Digital communication via RS485
- Compact version
Mass Flow Controller for Gases (MFC)
Type 8712
- Nominal flow ranges from 0.010 l/min to 80 l/min
- High accuracy and repeatability
- Very fast settling times
- Protection class IP 65
- Optional: Fieldbus interface
Mass Flow Controller for Gases (MFC)
Type 8711
- Nominal flow ranges from 0.010 l/min to 80 l/min
- High accuracy and repeatability
- Very fast settling times
- Optional: Fieldbus interface
Mass Flow Controller for Gases (MFC)
Type 8710
- Nominal flow ranges from 0.005 l/min to 15 l/min
- High accuracy and repeatability
- Applicable for aggressive gases
- Optional: Fieldbus interface
Mass Flow Controller (MFC) for Gases
Type 8715
- Nominal flow ranges from 0.005 lN/min to 15 lN/min
- High accuracy and repeatability
- Applicable for aggressive gases
- Digital communication via RS485
Mass flow controller for gases (MFC)
Type 8626
- Nominal flow ranges from 20 l/min up to 1500 l/min
- High measuring accuracy and repeatability
- Fast settling times
- Protection class IP65
- Optional: Fieldbus interface
Liquid Flow Meter (LFM)
Type 8708
- High dynamic flow measurement
- Applicable for liquid flow measurement up to 600 ml/min (36 l/h)
- No moving parts in medium
- Fieldbus optional
- Compact version
Liquid Flow Meter (LFM)
Type 8709
- High dynamic flow measurement
- Applicable for liquid flow measurement up to 600 ml/min (36 l/h)
- No moving parts in medium
- Protection class IP65
- Fieldbus optional
Liquid Flow Controller (LFC)
Type 8718
- High dynamic control through fast flow measurement
- Applicable for liquid dosing up to 600 ml/min (36 l/h)
- No moving parts in medium
- Fieldbus optional
- Compact version
Liquid Flow Controller (LFC)
Type 8719
- High dynamic control through fast flow measurement
- Applicable for liquid dosing up to 600 ml/min (36 l/h)
- No moving parts in medium
- Protection class IP65
- Fieldbus optional