Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-solenoid valve; servo assisted

Type 5282 / Article No. 466471

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 25,00 mm (1 inch) | 0,20 bar - 10,00 bar | Stainless steel | Inner thread - NPT1 | 120,00 V - 120,00 V | EPDM (Ethylene-propylene-diene rubber) | -25,00 °C - 90,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
Yes
Manual actuation type
Key button
Manual actuation stop
Yes
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1
Port connection 1 thread type
NPT
Port connection 2 type
Inner thread
Port connection 2 thread type
NPT
Port connection 2 thread marking
1
Voltage / Frequency
Voltage min / rated voltage
120 V
Voltage max / rated voltage
120 V
Voltage frequency
60 Hz
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
No
Battery voltage
No
Materials
Main valve wetted material
Stainless steel
Pilot control material medium-contacting
Stainless steel

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List