2/2-way-solenoid valve; servo assisted
Type 5282 / Article No. 302631

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 40,00 mm (1 1/2 inch) | 0,20 bar - 10,00 bar | Brass | Inner thread - G1 1/2 | 110,00 V - 110,00 V | FKM (Fluor rubber) | 0,00 °C - 90,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
Yes
|
|
Manual actuation type
Key button
|
|
Manual actuation stop
Yes
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1 1/2
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1 1/2
|
![]() |
|
---|---|
Voltage min / rated voltage
110 V
|
|
Voltage max / rated voltage
110 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
![]() |
|
---|---|
Main valve wetted material
Brass
|
|
Pilot control material medium-contacting
Brass
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: