Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Servo-assisted 2/2 way diaphragm valve

    Type 6213 / Article No. 292272

    Compare now Print
    Product Image Type 6213

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    2/2-way-solenoid valve, servo assisted

    • Servo-assisted diaphragm with diameter of up to DN40
    • Spring coupled diaphragm opens without differential pressure
    • Damped design for quiet closing
    • Compact construction with high flow rate
    • Energy-saving double coil technology with kick and drop design

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The 6213 EV valve is a servo-assisted solenoid valve of the S.EV series. The spring coupling of the diaphragm supports the opening process of the valve. In its standard version, the valve is suitable for use in liquids. A minimum differential pressure is required for complete opening. A special version (HP00) which opens the valve without differential pressure is available for gas and vacuum applications. Various diaphragm material combinations are available depending on the application. The standard brass housing satisfies all European drinking water requirements. Dezincification-resistant brass is available for other markets. The housing offering is rounded off with a stainless steel version. To reduce power consumption in operation, coils with "Kick and Drop" (KD) electronics (double coil technology) are available. In combination with a plug in accordance with DIN EN 175301-803 Form A, the valves satisfy protection class IP65 – in combination with a stainless steel housing NEMA 4X.


    EAN Number
    4053913074138
    Commodity Codes
    84818079
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 6213
    Operation servo-controlled
    Actuator type Plunger valve
    Main valve operating principle Diaphragm valve
    Switch function on/off
    Media separation No
    Valve function A - normally closed - inlet port 1 (P/NC)
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Valve function manual actuation No
    Flow Above seat
    Nominal pressure min 0 bar
    Nominal pressure max (liquid) 10 bar
    Nominal pressure (DIN EN 1333) PN 10
    Main valve orifice 1 (P) (mm) 20 mm
    Main valve orifice 1 (inch) 3/4 inch
    Kv value (water) 8,3 m3/h
    Main valve wetted material Brass
    Port connection 1 type Inner thread
    Port connection 1 thread type G
    Port connection 1 thread marking 1
    Port connection 2 type Inner thread
    Port connection 2 thread type G
    Port connection 2 thread marking 1
    Valve seat material Brass
    Medium-contacting part core material Stainless steel
    Medium-contacting part stopper material Stainless steel
    Pilot control material medium-contacting PA (Polyamide)
    Valve body cover material Stainless steel
    Seat seal material category Elastomer
    Seat seal material NBR (Nitrile rubber)
    Sealing toward outside material NBR (Nitrile rubber)
    Temperature environment min -30 °C
    Temperature environment max 45 °C
    Temperature medium min -30 °C
    Temperature medium max 100 °C
    Voltage / rated voltage 230 V
    Voltage / rated voltage 230 V
    Voltage tolerance negative 10 %
    Voltage tolerance positive 10 %
    Voltage frequency 50/60 Hz
    AC voltage Yes
    DC voltage No
    Battery voltage No
    Rated power consumption 16 W
    Electrical connection sort Plug pattern form A according to DIN EN 175301-803
    Electrical connection number of contacts 2 + Grounding conductor
    Electrical connection position in direction of flow left
    Protection type (IP max. with suitable connector) IP65
    Coil type placed on top
    Coil insulation material (encasement) Epoxy
    Coil size 42 mm
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity protection No
    Coil wiring polarity recovery diode No
    Coil special feature for high temperatures
    Thermal insulation class of the actuator H
    Nominal operation/Duty cycle 100 %
    Switch time open min 200 ms
    Switch time open max. 400 ms
    Switch time close min 700 ms
    Switch time close max. 1.500 ms
    Valve setting opening time No
    Valve setting closing time No
    Back-pressure-resistant version No
    Vacuum version No
    Analysis version No
    Oil burner valve No
    Steam version No
    Pilot control orifice (mm) 1,1 mm
    Pilot control seal material NBR (Nitrile rubber)
    Pilot control centrally bolted Yes
    Low-noise version No
    Main valve with integrated screen No
    Installation length 80 mm
    Valve construction Valve complete
    Weight 1,253 kg
    Approval type ATEX
    Certification type II 3 D Ex tc IIIC T135°C Dc
    Show full table Collapse table

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6213 data sheet | servo-assisted diaphragm valve 2 MB EN / EU
    DTS Typ 6213 Datenblatt | servogesteuertes Membranventil 2 MB DE / DE
    DTS Type 6213 Fiche technique |Vanne à membrane 2/2 voies pilotée 1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual AC10 | FM Division 1 US/CA V2.0 247 kB EN / US
    MAN Additional manual Type 6013 | PX01 - PX03 Use in the explosion-hazard area 125 kB EN,FR,DE / EU
    MAN Additional manual Type 6213 | safety shut-off device for combustion installations 833 kB EN,FR,DE / EU
    MAN Additional manual Type XXXX |PX04 Use in the explosion-hazard area 139 kB EN,FR,DE / EU
    MAN Operating Instructions Type 6213 6281 | 2/2-way solenoid valve 746 kB EN / EU
    MAN Operating Instructions Type 6213 | 2-way solenoid valve, internally piloted 474 kB EN / EU
    MAN Operating Instructions Type AC10 | ATEX approval 1 MB EN,FR,DE / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | ATEX and IECEx approval | v1.0 2 MB EN / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | ATEX and IECEx approval | v2.0 1 MB EN / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | HazLoc 2 MB EN / EU
    MAN Operating Instructions Type AC19 | Solenoid coil | ATEX and IECEx approval | v1.0 2 MB EN / EU
    MAN Operating Instructions Type AC19 | Solenoid coil | ATEX and IECEx approval | v2.0 1 MB EN / EU
    MAN Service manual Type 6213 | Replacement of coil set and stopper set 922 kB EN,FR,DE / EU
    MAN Supplement Type 6213 | Versions with integrated High-performance electronics 306 kB EN / EU
    MAN Bedienungsaneitung Typ AC10 | Magnetspule | ATEX und IECEx Zulassung | v1.0 2 MB DE / DE
    MAN Bedienungsanleitung Typ 6213 6281 | 2/2-Wege-Magnetventil 753 kB DE / DE
    MAN Bedienungsanleitung Typ AC10 | Magnetspule | ATEX und IECEx Zulassung | v2.0 1 MB DE / DE
    MAN Bedienungsanleitung Typ AC19 | Magnetspule | ATEX und IECExZulassung | v1.0 2 MB DE / DE
    MAN Bedienungsanleitung Typ AC19 | Magnetspule | ATEX und IECExZulassung | v2.0 1 MB DE / DE
    MAN Instrukcja obsługi PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X | Cewka elektromagnesu, Typ AC10 2 MB PL / PL
    MAN Instrukcja obsługi Typ 6213 EV, 6281 EV | 2/2-drogowy zawór elektromagnetyczny 1 MB PL / PL
    MAN Istruzioni d'uso Tipo AC10 | Bobina magnetica, ATEX 1 MB IT / IT
    MAN Istruzioni d’uso Tipo 6213 EV, 6281 EV | Valvola magnetica a 2/2 vie 1 MB IT / IT
    MAN Käyttöohje Tyyppi 6213, 6281 |2/2-tie-magneettiventtiili 1 MB FI / FI
    MAN Manual d'utilisation Type AC10 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 2 MB FR / FR
    MAN Manual d'utilisation Type AC10 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1 MB FR / FR
    MAN Manual d'utilisation Type AC19 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 2 MB FR / FR
    MAN Manual d'utilisation Type AC19 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1 MB FR / FR
    MAN Manual de instrucciones Modelos 6213 EV, 6281 EV | Electrová 1 MB ES / ES
    MAN Manual de instrucciones modeloAC10 | bobina magnética | homologación ATEX y IECEx V2.0 1 MB ES / ES
    MAN Manual de operação Bobina magnética tipo AC10 | Dispositivo com homologação II 2G/D Ex 1 MB PT / BR
    MAN Manual de operação Bobina magnética tipo AC10 | PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X 1 MB PT / BR
    MAN Manual de operação Tipo 6213 EV, 6281 EV | Válvula solenoide 2/2 vias 1 MB PT / BR
    MAN Manuel d'utilisation Type 6213 6281 | Électrovanne 2/2 voies 763 kB FR / FR
    MAN Manuel d'utilisation Type AC10 | Bobine magnétique | HazLoc 2 MB FR / FR
    MAN Návod k obsluze Typ 6213 EV, 6281 EV | 2/2-cestný magnetický ventil 1 MB CS / CZ
    MAN 使用说明 AC19 | 型电磁线圈 | 具有 II 2G/DEx 认证的设 | v2.0 2 MB ZH / CN
    MAN 使用说明书 型号 6213 EV、6281 EV | 2 位 2 通电磁阀 2 MB ZH / CN
    MAN 取扱説明書 AC10 | 電磁コイル タイプ | 認可済み装置 ATEX IECEx V2.0 1 MB JA / JP
    MAN 操作手冊 6213 EV,6281 EV 型號 | 2 位2 通電磁閥 2 MB ZH / HK
    MAN 操作説明書 タイプ6213 EV、6281 EV | 2/2方電磁バルブ 2 MB JA / JP

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 82 kB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 6213 3 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Overview of approvals: Solenoid valves 8 MB EN / EU
    MISC Safety shut-off valves for oil burners in accordance with EN ISO 23553-1Brochure contains the following types: 6027 5406 5407 6213 773 kB EN / EU
    MISC Solenoid valves for safety in your plant 754 kB EN / EU

    My Comparison List