Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-solenoid valve, servo coupled

Type 6213 / Article No. 273636

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 20,00 mm (3/4 inch) | 0,00 bar - 10,00 bar | Stainless steel | Inner thread - NPT3/4 | 120,00 V - 120,00 V | FKM (Fluor rubber) | 0,00 °C - 120,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Valve function manual actuation
No
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
3/4
Port connection 1 thread type
NPT
Port connection 2 type
Inner thread
Port connection 2 thread type
NPT
Port connection 2 thread marking
3/4
Voltage / Frequency
Voltage / rated voltage
120 V
Voltage / rated voltage
120 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
No
Battery voltage
No
Voltage frequency
60 Hz
Materials
Valve seat material
Stainless steel
Valve body cover material
Stainless steel
Main valve wetted material
Stainless steel
Pilot control material medium-contacting
PA (Polyamide)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List