Servo-assisted 2/2 way diaphragm valve
Type 6281 / Article No. 273501
Product description
The 6281 valve is a servo-assisted solenoid valve of the S.EV series. A minimum differential pressure is always required for the function of the valve. Various diaphragm material combinations and methods of operation are available depending on the application. The standard brass housing satisfies all European drinking water requirements. Dezincification-resistant brass is available for other markets. The housing offering is rounded out by a stainless steel version. For reduced energy requirement, all coils can be delivered with electronic power reduction. The valve can be equipped with manual override for easy maintenance and commissioning. In combination with a plug in accordance with DIN EN 175301-803 Form A, the valves satisfy protection class IP65 – in combination with a stainless steel housing NEMA 4X.
- EAN Number
- 4053913067307
- Commodity Codes
- 84818079
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 6281 | |
Operation | servo-controlled | |
Actuator type | Plunger valve | |
Main valve operating principle | Diaphragm valve | |
Switch function | on/off | |
Media separation | No | |
Valve function | A - normally closed - inlet port 1 (P/NC) | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | No | |
Flow | Above seat | |
Nominal pressure min | 0,2 | bar |
Nominal pressure max (liquid) | 16 | bar |
Nominal pressure (DIN EN 1333) | PN 16 | |
Main valve orifice 1 (P) (mm) | 25 | mm |
Main valve orifice 1 (inch) | 1 inch | |
Kv value (water) | 12 | m3/h |
QNn value (gas) | 13.000 | l/min |
Main valve wetted material | Stainless steel | |
Port connection 1 type | Inner thread | |
Port connection 1 thread type | NPT | |
Port connection 1 thread marking | 1 1/4 | |
Port connection 2 type | Inner thread | |
Port connection 2 thread type | NPT | |
Port connection 2 thread marking | 1 1/4 | |
Medium-contacting part core material | Stainless steel | |
Medium-contacting part stopper material | Stainless steel | |
Seat seal material category | Elastomer | |
Seat seal material | FKM (Fluor rubber) | |
Sealing toward outside material | FKM (Fluor rubber) | |
Temperature environment min | 0 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | 0 | °C |
Temperature medium max | 120 | °C |
Voltage / rated voltage | 120 | V |
Voltage / rated voltage | 120 | V |
Voltage tolerance negative | 10 | % |
Voltage tolerance positive | 10 | % |
Voltage frequency | 50/60 | Hz |
AC voltage | Yes | |
DC voltage | No | |
Battery voltage | No | |
Rated power consumption | 8 | W |
inrush power consumption AC | 24 | V·A |
Rated power AC | 14 | V·A |
Electrical connection sort | Plug pattern form A according to DIN EN 175301-803 | |
Electrical connection number of contacts | 2 + Grounding conductor | |
Cable plug in delivery | not included | |
Electrical connection position | in direction of flow left | |
Protection type (IP max. with suitable connector) | IP65 | |
Coil type | placed on top | |
Coil insulation material (encasement) | Epoxy | |
Coil size | 32 | mm |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity recovery diode | No | |
Coil special feature | for high temperatures | |
Thermal insulation class of the actuator | H | |
Nominal operation/Duty cycle | 100 | % |
Switch time open min | 120 | ms |
Switch time open max. | 1.500 | ms |
Switch time close min | 200 | ms |
Switch time close max. | 3.500 | ms |
Valve setting opening time | No | |
Valve setting closing time | No | |
Back-pressure-resistant version | No | |
Vacuum version | No | |
Analysis version | No | |
Oxygen version | No | |
Oil burner valve | No | |
Steam version | No | |
Pilot control orifice (mm) | 1,4 | mm |
Pilot control seal material | FKM (Fluor rubber) | |
Pilot control centrally bolted | Yes | |
Low-noise version | No | |
Main valve with integrated screen | No | |
Installation length | 95 | mm |
Valve construction | Valve complete | |
Weight | 1,44 | kg |
Approval type | UL | |
Certification type | UR Component |