Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-solenoid valve; servo assisted

Type 5282 / Article No. 181868

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 25,00 mm (1 inch) | 0,20 bar - 10,00 bar | Brass | Inner thread - G1 | 24,00 V - 24,00 V | FKM (Fluor rubber) | 0,00 °C - 90,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
Yes
Manual actuation type
Key button
Manual actuation stop
Yes
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1
Port connection 1 thread type
G
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
1
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage frequency
50/60 Hz
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
No
Battery voltage
No
Materials
Main valve wetted material
Brass
Pilot control material medium-contacting
Brass

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List