Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Servo-assisted 2/2-way diaphragm valve

    Type 5282 / Article No. 134482

    Compare now Print
    Produkt-Foto Typ 5282

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    • Produkt-Foto Typ 5282
    • Produkt-Foto Typ 5282
    • Produkt-Foto Typ 5282
    • Produkt-Foto Typ 5282
    • Massbild
    • Massbild
    • Massbild
    • 9000102400.jpeg

    2/2-way-solenoid valve; servo assisted

    • Servo-assisted diaphragm valve up to DN65 orifice
    • Separating diaphragm for aggressive and contaminated media
    • Closing and opening times can be adjusted individually
    • Explosion-proof versions (Cat.2)
    • Service-friendly manual override

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The 5282 valve is a servo-assisted diaphragm valve. A minimum differential pressure is required for the valve to function. Various diaphragm material combinations and circuit functions are available depending on the application. The standard brass body satisfies all European drinking water requirements. The body offering is completed with stainless steel and grey cast iron versions. The 3/2-way pilot valve can be easily converted from NC to NO circuit function by rotating it on the armature. The solenoid coils are moulded with a chemically resistant epoxy. The 5282 is equipped with manual override for start-up and testing. In combination with a plug acc. to DIN EN 175301-803 Form A and stainless steel body, the valves satisfy the requirements of NEMA 4X.


    EAN Number
    4053913006238
    Commodity Codes
    84818079
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 5282
    Operation servo-controlled
    Actuator type Pivot
    Main valve operating principle Diaphragm valve
    Switch function on/off
    Media separation Yes
    Valve function A - normally closed - inlet port 1 (P/NC)
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Valve function manual actuation Yes
    Valve function manual actuation type Key button
    Valve function manual actuation stop Yes
    Nominal pressure min 0,2 bar
    Nominal pressure max (liquid) 10 bar
    Main valve orifice 1 (P) (mm) 65 mm
    Main valve orifice 1 (inch) 2 1/2 inch
    Kv value (water) 40 m3/h
    QNn value (gas) 43.000 l/min
    Main valve wetted material Brass
    Port connection 1 type Inner thread
    Port connection 1 thread type G
    Port connection 1 thread marking 2 1/2
    Port connection 2 type Inner thread
    Port connection 2 thread type G
    Port connection 2 thread marking 2 1/2
    Pilot control material medium-contacting Brass
    Seat seal material category Elastomer
    Seat seal material EPDM (Ethylene-propylene-diene rubber)
    Sealing toward outside material EPDM (Ethylene-propylene-diene rubber)
    Temperature environment max 55 °C
    Temperature medium min -25 °C
    Temperature medium max 90 °C
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    Voltage tolerance negative 10 %
    Voltage tolerance positive 10 %
    AC voltage No
    DC voltage Yes
    Battery voltage Yes
    Rated power DC 11 W
    Reduced power DC 8 W
    Rated power consumption 8 W
    Electrical connection sort Plug pattern form A according to DIN EN 175301-803
    Electrical connection number of contacts 2 + Grounding conductor
    Electrical connection position top
    Electrical connection polarity Irrelevant
    Protection type (IP max. with suitable connector) IP65
    Coil type block bolted
    Coil insulation material (encasement) Epoxy
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity recovery diode No
    Thermal insulation class of the actuator H
    Nominal operation/Duty cycle 100 %
    Switch time open min 100 ms
    Switch time open max. 800 ms
    Switch time close min 1.000 ms
    Switch time close max. 4.000 ms
    Valve setting opening time Yes
    Valve setting closing time Yes
    Back-pressure-resistant version No
    Vacuum version No
    Analysis version No
    Oxygen version No
    Oil burner valve No
    Steam version No
    Pilot control orifice (mm) 2 mm
    Pilot control seal material EPDM (Ethylene-propylene-diene rubber)
    Low-noise version No
    Main valve with integrated screen No
    Installation length 180 mm
    Valve construction Valve complete
    Weight 5,539 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 5282 data sheet | servo-assisted solenoid valve with servo diaphragm 1 MB EN / EU
    DTS Typ 5282 Datenblatt | vorgesteuertes Magnetventil mit Servomembrane 1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 0780 | ATEX approval 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 5282 | 2-way solenoid valve, direct-acting 496 kB EN / EU
    MAN Operating Instructions Type 5282 | 2/2-way Solenoid Valve 1 MB EN / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | ATEX and IECEx Ex approval | v1.0 2 MB EN / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | ATEX and IECEx Ex approval | v2.0 2 MB EN / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | HazLoc 2 MB EN / EU
    MAN Bedienungsanleitung Typ 5282 | 2/2-Wege-Magnetventil 1 MB DE / DE
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v1.0 2 MB DE / DE
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v2.0 2 MB DE / DE
    MAN Manual d'utilisation Type ACP016 | Bobine magnétique | HazLoc 2 MB FR / FR
    MAN Manual de instrucciones Modelo 5282 | Válvula magnética de 2 811 kB ES / ES
    MAN Manuel d'utilisation Type 5282 | Électrovanne 2/2 voies 1 MB FR / FR
    MAN Manuel d'utilisation Type ACP016 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 2 MB FR / FR
    MAN Manuel d'utilisation Type ACP016 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 2 MB FR / FR

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 3 MB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 5282 3 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Media separation ensures continous and safe processes 599 kB EN / EU
    MISC Overview of approvals: Solenoid valves 702 kB EN / EU
    MISC Selection Chart Solenoid valves 517 kB EN / EU
    MISC Solenoid valves for safety in your plant 754 kB EN / EU

    My Comparison List