Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-solenoid valve; direct acting

Type 0255 / Article No. 77529

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 5,00 mm (3/16 inch) | 0,00 bar - 6,00 bar | Brass | Inner thread - G3/8 | 110,00 V - 110,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 180,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
3/8
Port connection 1 thread type
G
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
3/8
Voltage / Frequency
Voltage min / rated voltage
110 V
Voltage max / rated voltage
110 V
Voltage frequency
60 Hz
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
No
Battery voltage
No
Materials
Valve seat material
Stainless steel
Main valve wetted material
Brass

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List