Share via email
Some fields are missing
send eMail
bürkert
 

Servo-assisted 2/2 way piston valve

Type 6407 / Article No. 363053

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 50,00 mm (2 inch) | 0,00 bar - 10,00 bar | Stainless steel | Flanged | 230,00 V - 230,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 150,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 flange
DIN EN 1092-1
Port connection 2 type
Flanged
Port connection 2 flange
DIN EN 1092-1
Voltage / Frequency
Voltage min / rated voltage
230 V
Voltage max / rated voltage
230 V
Voltage frequency
50/60 Hz
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
Yes
Battery voltage
Yes
Materials
Valve seat material
Stainless steel
Main valve wetted material
Stainless steel

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List