Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-solenoid valve

Type 6027 / Article No. 333425

Technical attributes

2/2 - B - normally open - inlet port 1 (P/NO) | 6,00 mm (1/4 inch) | 0,00 bar - 6,00 bar (6,00 bar) | Brass | Inner thread - G1/2 | 110,00 V - 110,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 100,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Valve function manual actuation
No
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/2
Port connection 1 thread type
G
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
1/2
Voltage / Frequency
Voltage min / rated voltage
110 V
Voltage max / rated voltage
110 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
No
Battery voltage
No
Voltage frequency
50 Hz
Materials
Valve seat material
Brass
Main valve wetted material
Brass

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List