Direct-acting 2/2 way plunger valve
Type 6027 / Ident No. 292674
Product description
Valve 6027 is a direct-acting plunger valve. The stopper and plunger guide tube are welded together to enhance pressure resistance and leak-tightness. Various seal material combinations are available depending on the application. The coils are moulded with chemically resistant epoxy. An optional sliding ring bearing increases the service life with dry gases. Special seal technology is used for high-pressure applications. In combination with a plug in accordance with DIN EN 17301-803 Form A, the valves satisfy protection class IP65. Stainless steel valves satisfy NEMA 4X.
- Commodity Codes
- 84818079
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 6027 | |
Operation | direct-acting | |
Actuator type | Plunger valve | |
Main valve operating principle | Globe valve | |
Switch function | on/off | |
Media separation | No | |
Valve function | A - normally closed - inlet port 1 (P/NC) | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | No | |
Flow | Above seat | |
Nominal pressure min | 0 | bar |
Nominal pressure max (gas) | 20 | bar |
Nominal pressure max (liquid) | 20 | bar |
Main valve orifice 1 (P) (mm) | 4 | mm |
Main valve orifice 1 (inch) | 5/32 inch | |
Kv value (water) | 0,54 | m3/h |
Main valve wetted material | Stainless steel | |
Port connection 1 type | Inner thread | |
Port connection 1 thread type | G | |
Port connection 1 thread marking | 3/8 | |
Port connection 2 type | Inner thread | |
Port connection 2 thread type | G | |
Port connection 2 thread marking | 3/8 | |
Valve seat material | Stainless steel | |
Seat seal material category | Plastics | |
Seat seal material | PTFE (Polytetrafluorethylene) | |
Sealing toward outside material | PEEK (Polyetheretherketone) | |
Temperature environment min | -40 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | -40 | °C |
Temperature medium max | 180 | °C |
Voltage / rated voltage | 24 | V |
Voltage / rated voltage | 24 | V |
Voltage tolerance negative | 10 | % |
Voltage tolerance positive | 10 | % |
AC voltage | No | |
DC voltage | Yes | |
Battery voltage | Yes | |
Rated power DC | 21 | W |
Reduced power DC | 21 | W |
Rated power consumption | 16 | W |
Electrical connection sort | Plug pattern form A according to DIN EN 175301-803 | |
Electrical connection number of contacts | 2 + Grounding conductor | |
Cable plug in delivery | not included | |
Electrical connection position | in direction of flow left | |
Protection type (IP max. with suitable connector) | IP65 | |
Coil type | placed on top | |
Coil insulation material (encasement) | Epoxy | |
Coil size | 42 | mm |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity recovery diode | No | |
Coil special feature | for high temperatures | |
Thermal insulation class of the actuator | H | |
Nominal operation/Duty cycle | 100 | % |
Switch time open min | 20 | ms |
Switch time open max. | 30 | ms |
Switch time close min | 50 | ms |
Switch time close max. | 80 | ms |
Valve setting opening time | No | |
Valve setting closing time | No | |
Back-pressure-resistant version | No | |
Vacuum version | No | |
Analysis version | No | |
Oxygen version | No | |
Oil burner valve | No | |
Steam version | No | |
Low-noise version | No | |
Main valve with integrated screen | No | |
Installation length | 55 | mm |
Valve construction | Valve complete | |
Weight | 0,800000 | kg |