Cookies must be enabled to use this function. Please accept cookie privacy policy first.
Steam Solenoid Valves
Type 0255
- Push-over solenoid system
- Compact design, up to DN 6
- Housing made of brass or stainless steel with threaded connection
Type 0355
- 3/2-way seat valve direct-acting
- Push-over coil system
- Medium temperature up to +180°C
- for liquid and gaseous media
Type 5404
- Servo-assisted piston valve with an orifice up to DN50
- Explosion proof versions for Cat. 2
- Suitable for gas and steam applications up to 160°C
- Relief valves for compressors
Type 6027
- Direct-acting, powerful valve with diameter of up to DN13
- Vibration-proof, bolted coil system
- Increased leak-tightness with welded plunger guide tube
- Explosion proof versions
- High pressure variants for gases and liquids
Type 6240
- Servo-assisted and compact piston valve with diameter of up to DN 13
- Vibration-resistant , screwed coil system
- Increased leak-tightness with welded plunger guiding tube
- Safe opening with hard-coupled piston system
- Explosion proof versions
Type 6407
- Servo-assisted piston valve up to DN50 orifice
- Safe opening with hard-coupled piston system without differential pressure
- Vibration-resistant, push-over coil system
- Explosion-proof versions
- Energy-saving double coil technology with kick and drop design