Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-solenoid valve f.aggress. medium

Type 0142 / Article No. 87287

Technical attributes

2/2 - B - normally open - inlet port 1 (P/NO) | 15,00 mm (9/16 inch) | 0,50 bar - 6,00 bar | PVC (Polyvinyl chloride) | Bonded sleeve | 24,00 V - 24,00 V | FKM (Fluor rubber) | 0,00 °C - 50,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
Yes
Manual actuation type
Key button
Manual actuation material
PA (Polyamide)
Manual actuation stop
Yes
Manual actuation screw slot
No
Process Connection Type/Size
Port connection 1 type
Bonded sleeve
Port connection 1 inner diameter (mm)
20 mm
Port connection 1 size DN
DN 15
Port connection 2 type
Bonded sleeve
Port connection 2 size DN
DN 15
Port connection 2 inner diameter (mm)
20 mm
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
No
DC voltage
Yes
Battery voltage
Yes
Materials
Main valve wetted material
PVC (Polyvinyl chloride)
Pilot control material medium-contacting
PVDF (Polyvinylidene fluoride)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List