Diaphragm valve 2/2 way servo-assisted
Type 0142 / Article No. 455566
Product description
The 0142 valve is a servo-assisted diaphragm valve. A minimum differential pressure of 0.5 bar is required to open and close the valve. Various diaphragm material combinations and methods of operation are available depending on the application. The 3/2 way pilot valve can be easily converted from NC to NO functioning principle by rotating it on the main seat. The pilot valve position feedback can take place with a switching or NAMUR signal. The solenoid coils are moulded with a chemically resistant epoxy. The 0142 is equipped with manual override for commissioning and testing. To reduce power consumption in operation, coils with "Kick and Drop" (KD) electronics (double coil technology) are available. In combination with a cable plug in accordance with DIN EN 175301 - 803 Form A, the valves satisfy protection class IP65 and NEMA 4X.
- EAN Number
- 4053913118153
- Commodity Codes
- 84818079
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 0142 | |
Operation | servo-controlled | |
Actuator type | Pivot | |
Main valve operating principle | Diaphragm valve | |
Switch function | on/off | |
Media separation | Yes | |
Valve function | A - normally closed - inlet port 1 (P/NC) | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | Yes | |
Valve function manual actuation type | Key button | |
Valve function manual actuation material | PA (Polyamide) | |
Valve function manual actuation stop | Yes | |
Valve function manual actuation screw slot | No | |
Flow | Above seat | |
Nominal pressure min | 0,5 | bar |
Nominal pressure max (liquid) | 6 | bar |
Main valve orifice 1 (P) (mm) | 25 | mm |
Main valve orifice 1 (inch) | 1 inch | |
Kv value (water) | 14 | m3/h |
QNn value (gas) | 15.000 | l/min |
Main valve wetted material | PVC (Polyvinyl chloride) | |
Port connection 1 type | Inner thread | |
Port connection 1 thread type | NPT | |
Port connection 1 thread marking | 1 | |
Port connection 2 type | Inner thread | |
Port connection 2 thread type | NPT | |
Port connection 2 thread marking | 1 | |
Pilot control material medium-contacting | PVDF (Polyvinylidene fluoride) | |
Seat seal material category | Elastomer | |
Seat seal material | FKM (Fluor rubber) | |
Sealing toward outside material | FKM (Fluor rubber) | |
Temperature environment max | 40 | °C |
Temperature medium min | 0 | °C |
Temperature medium max | 50 | °C |
Voltage / rated voltage | 24 | V |
Voltage / rated voltage | 24 | V |
Voltage tolerance negative | 10 | % |
Voltage tolerance positive | 10 | % |
AC voltage | No | |
DC voltage | Yes | |
Battery voltage | Yes | |
Rated power DC | 5 | W |
Reduced power DC | 5 | W |
Rated power consumption | 5 | W |
Electrical connection sort | Plug pattern form A according to DIN EN 175301-803 | |
Electrical connection number of contacts | 2 + Grounding conductor | |
Electrical connection position | top | |
Protection type (IP max. with suitable connector) | IP65 | |
Coil type | block bolted | |
Coil insulation material (encasement) | Epoxy | |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity recovery diode | No | |
Thermal insulation class of the actuator | H | |
Nominal operation/Duty cycle | 100 | % |
Switch time open min | 100 | ms |
Switch time open max. | 800 | ms |
Switch time close min | 1.000 | ms |
Switch time close max. | 4.000 | ms |
Valve setting opening time | No | |
Valve setting closing time | No | |
Back-pressure-resistant version | No | |
Vacuum version | No | |
Analysis version | No | |
Oil burner valve | No | |
Steam version | No | |
Pilot control orifice (mm) | 2 | mm |
Pilot control seal material | FKM (Fluor rubber) | |
Low-noise version | No | |
Main valve with integrated screen | No | |
Valve construction | Valve complete | |
Weight | 1,2 | kg |