Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Diaphragm valve 2/2 way servo-assisted

    Type 0142 / Ident No. 454909

    Compare now Print
    Produkt-Foto Typ 0142

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    • Produkt-Foto Typ 0142
    • Produkt-Foto Typ 0142
    • 9000099174.jpeg

    2/2-way-solenoid valve f.aggress. medium

    • Servo-assisted diaphragm with diameter of up to DN50
    • Plastic valve for aggressive and contaminated media
    • Media separated, metal-free version
    • Service-friendly manual override
    • Switching reliability with feedback function (available as an option)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The 0142 valve is a servo-assisted diaphragm valve. A minimum differential pressure of 0.5 bar is required to open and close the valve. Various diaphragm material combinations and methods of operation are available depending on the application. The 3/2 way pilot valve can be easily converted from NC to NO functioning principle by rotating it on the main seat. The pilot valve position feedback can take place with a switching or NAMUR signal. The solenoid coils are moulded with a chemically resistant epoxy. The 0142 is equipped with manual override for commissioning and testing. To reduce power consumption in operation, coils with "Kick and Drop" (KD) electronics (double coil technology) are available. In combination with a plug in accordance with DIN EN 175301 - 803 Form A, the valves satisfy protection class IP65 and NEMA 4X.


    Commodity Codes
    84818079
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 0142
    Operation servo-controlled
    Actuator type Pivot
    Main valve operating principle Diaphragm valve
    Switch function on/off
    Media separation Yes
    Valve function A - normally closed - inlet port 1 (P/NC)
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Valve function manual actuation Yes
    Valve function manual actuation type Key button
    Valve function manual actuation material PA (Polyamide)
    Valve function manual actuation stop Yes
    Valve function manual actuation screw slot No
    Flow Above seat
    Nominal pressure min 0,5 bar
    Nominal pressure max (liquid) 6 bar
    Main valve orifice 1 (P) (mm) 15 mm
    Main valve orifice 1 (inch) 9/16 inch
    Kv value (water) 5 m3/h
    QNn value (gas) 5.400 l/min
    Main valve wetted material PVDF (Polyvinylidene fluoride)
    Port connection 1 type Welded sleeve
    Port connection 1 size DN DN 15
    Port connection 1 inner diameter (mm) 20 mm
    Port connection 2 type Welded sleeve
    Port connection 2 size DN DN 15
    Port connection 2 inner diameter (mm) 20 mm
    Pilot control material medium-contacting PVDF (Polyvinylidene fluoride)
    Seat seal material category Elastomer
    Seat seal material EPDM (Ethylene-propylene-diene rubber)
    Sealing toward outside material EPDM (Ethylene-propylene-diene rubber)
    Temperature environment max 55 °C
    Temperature medium min 0 °C
    Temperature medium max 70 °C
    Voltage / rated voltage 120 V
    Voltage / rated voltage 120 V
    Voltage tolerance negative 10 %
    Voltage tolerance positive 10 %
    Voltage frequency 60 Hz
    AC voltage Yes
    DC voltage No
    Battery voltage No
    Rated power consumption 5 W
    Electrical connection sort Plug pattern form A according to DIN EN 175301-803
    Electrical connection number of contacts 2 + Grounding conductor
    Electrical connection position top
    Protection type (IP max. with suitable connector) IP65
    Coil type block bolted
    Coil insulation material (encasement) Epoxy
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity recovery diode No
    Thermal insulation class of the actuator H
    Nominal operation/Duty cycle 100 %
    Switch time open min 100 ms
    Switch time open max. 800 ms
    Switch time close min 1.000 ms
    Switch time close max. 4.000 ms
    Valve setting opening time No
    Valve setting closing time No
    Back-pressure-resistant version No
    Vacuum version No
    Analysis version No
    Oil burner valve No
    Steam version No
    Pilot control orifice (mm) 2 mm
    Pilot control seal material EPDM (Ethylene-propylene-diene rubber)
    Low-noise version No
    Main valve with integrated screen No
    Valve construction Valve complete
    Weight 0,720000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0142 data sheet | servo-assisted solenoid valve with diaphragm 920 kB EN / EU
    DTS Typ 0142 Datenblatt | Durchgangsmagnetventil mit Servomembran für aggressive Medien 933 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 0142 | 2/2-way solenoid valve 853 kB EN / EU
    MAN Operating Instructions Type 0780 | ATEX approval 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | ATEX and IECEx Ex approval | v1.0 2 MB EN / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | ATEX and IECEx Ex approval | v2.0 2 MB EN / EU
    MAN Bedienungsanleitung Typ 0142 |2/2-Wege-Magnetventil 856 kB DE / DE
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v1.0 2 MB DE / DE
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v2.0 2 MB DE / DE
    MAN Manuel d'utilisation Type ACP016 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 2 MB FR / FR
    MAN Manuel d'utilisation Type ACP016 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 2 MB FR / FR
    MAN Manuel d‘utilisation Type 0142| Électrovanne à 2/2 voies 872 kB FR / FR
    MAN Procesní instrukce Typ 0142 |2/2-cestný elektromagnetický ventil 878 kB CS / CZ

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 48 kB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Solenoid valves for safety in your plant 787 kB EN / EU

    My Comparison List