Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-solenoid valve f.aggress. medium

Type 0131 / Article No. 423729

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 10,00 mm (3/8 inch) | 0,00 bar - 3,00 bar | PVC (Polyvinyl chloride) | Bonded sleeve | 230,00 V - 230,00 V | FKM (Fluor rubber) | -10,00 °C - 50,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
Yes
Manual actuation type
Key button
Manual actuation material
PA (Polyamide)
Manual actuation stop
Yes
Manual actuation screw slot
No
Process Connection Type/Size
Port connection 1 type
Bonded sleeve
Port connection 1 inner diameter (mm)
16 mm
Port connection 1 size DN
DN 10
Port connection 2 type
Bonded sleeve
Port connection 2 size DN
DN 10
Port connection 2 inner diameter (mm)
16 mm
Voltage / Frequency
Voltage min / rated voltage
230 V
Voltage max / rated voltage
230 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
No
Battery voltage
No
Voltage frequency
50 Hz
Materials
Main valve wetted material
PVC (Polyvinyl chloride)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List