2/2-way-solenoid valve f.aggress. medium
Type 0142 / Article No. 335045

Technical attributes
2/2 - B - normally open - inlet port 1 (P/NO) | 50,00 mm (2 inch) | 0,50 bar - 6,00 bar | PVC (Polyvinyl chloride) | Bonded sleeve | 230,00 V - 230,00 V | EPDM (Ethylene-propylene-diene rubber) | 0,00 °C - 50,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
Yes
|
|
Manual actuation type
Key button
|
|
Manual actuation material
PA (Polyamide)
|
|
Manual actuation stop
Yes
|
|
Manual actuation screw slot
No
|
![]() |
|
---|---|
Port connection 1 type
Bonded sleeve
|
|
Port connection 1 inner diameter (mm)
63 mm
|
|
Port connection 1 size DN
DN 50
|
|
Port connection 2 type
Bonded sleeve
|
|
Port connection 2 size DN
DN 50
|
|
Port connection 2 inner diameter (mm)
63 mm
|
![]() |
|
---|---|
Voltage min / rated voltage
230 V
|
|
Voltage max / rated voltage
230 V
|
|
Voltage frequency
50/60 Hz
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
Yes
|
|
DC voltage
No
|
|
Battery voltage
No
|
![]() |
|
---|---|
Main valve wetted material
PVC (Polyvinyl chloride)
|
|
Pilot control material medium-contacting
PVDF (Polyvinylidene fluoride)
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: