2/2-way-solenoid valve; servo assisted
Type 5282 / Article No. 302632

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 32,00 mm (1 1/4 inch) | 0,20 bar - 10,00 bar | Stainless steel | Inner thread - G1 1/4 | 230,00 V - 230,00 V | NBR (Nitrile rubber) | 0,00 °C - 80,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Valve function manual actuation
Yes
|
|
Valve function manual actuation type
Key button
|
|
Valve function manual actuation stop
Yes
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1 1/4
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1 1/4
|
![]() |
|
---|---|
Voltage / rated voltage
230 V
|
|
Voltage / rated voltage
230 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
Yes
|
|
DC voltage
No
|
|
Battery voltage
No
|
|
Voltage frequency
50/60 Hz
|
![]() |
|
---|---|
Main valve wetted material
Stainless steel
|
|
Pilot control material medium-contacting
Stainless steel
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: