Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-solenoid valve; servo assisted

Type 5282 / Article No. 137150

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 32,00 mm (1 1/4 inch) | 0,20 bar - 10,00 bar | Stainless steel | Inner thread - G1 1/4 | 24,00 V - 24,00 V | NBR (Nitrile rubber) | 0,00 °C - 80,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Valve function manual actuation
Yes
Valve function manual actuation type
Key button
Valve function manual actuation stop
Yes
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1 1/4
Port connection 1 thread type
G
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
1 1/4
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
No
DC voltage
Yes
Battery voltage
Yes
Materials
Main valve wetted material
Stainless steel
Pilot control material medium-contacting
Stainless steel

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List