Cookies must be enabled to use this function. Please accept cookie privacy policy first.
Media Separated
Type 0121
- Direct-acting, media-separated valve up to DN 8
- Maintenance-free pivoted armature technology
- Vibration-proof, block screwed coil system
- Service-friendly, robust manual override
- Explosion-proof variants
Type 0131
- Direct-acting, media-separated valve up to DN 20
- Vibration-proof, block screwed coil system
- Energy-saving power reduction for all DC variants
- Increased safety due to electric position feedback (optional)
- Robust, service-friendly manual override
Type 0142
- Servo-assisted diaphragm with diameter of up to DN50
- Plastic valve for aggressive and contaminated media
- Media separated, metal-free version
- Service-friendly manual override
- Switching reliability with feedback function (available as an option)
Type 0330
- Direct-acting, media-separated valve up to DN 5
- Maintenance-free pivoted armature technology
- Vibration-proof, block screwed coil system
- Service-friendly, robust manual override
- Explosion-proof variants
Type 0331
- Direct-acting, media-separated valve up to DN 4
- Pilot valve with Bürkert-specific flange variant (SFB)
- Maintenance-free pivoted armature technology
- Service-friendly, robust manual override
- Explosion-proof variants
Type 5282
- Servo-assisted diaphragm valve up to DN65 orifice
- Separating diaphragm for aggressive and contaminated media
- Closing and opening times can be adjusted individually
- Explosion-proof versions (Cat.2)
- Service-friendly manual override
Type 6026
- Media-separated plunger valves up to DN12
- Suitable for high and low temperature ranges (-200 °C...+180 °C)
- Energy-saving double coil technology with “Kick and Drop” variant
Type 6212
- Media separated
- Reduced power consumption
- Stainless steel housing for aggressive media
- Circuit function NC or NO