2/2-way-solenoid valve
Type 6027 / Article No. 336059

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 12,00 mm (7/16 inch) | 0,00 bar - 1,20 bar (1,50 bar) | Stainless steel | Inner thread - G1/2 | 24,00 V - 24,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 120,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
No
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/2
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1/2
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Voltage frequency
50 Hz
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
Yes
|
|
DC voltage
No
|
|
Battery voltage
No
|
![]() |
|
---|---|
Valve seat material
Stainless steel
|
|
Main valve wetted material
Stainless steel
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: