Direct-acting 2/2 way plunger valve
Type 6027 / Article No. 313130
Product description
Valve 6027 is a direct-acting plunger valve. The stopper and plunger guide tube are welded together to enhance pressure resistance and leak-tightness. Various seal material combinations are available depending on the application. The coils are moulded with chemically resistant epoxy. An optional sliding ring bearing increases the service life with dry gases. Special seal technology is used for high-pressure applications. In combination with a plug in accordance with DIN EN 175301-803 Form A, the valves satisfy protection class IP65. Stainless steel valves satisfy NEMA 4X.
- EAN Number
- 4053913086322
- Commodity Codes
- 84818079
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 6027 | |
Operation | direct-acting | |
Actuator type | Plunger valve | |
Main valve operating principle | Globe valve | |
Switch function | on/off | |
Media separation | No | |
Valve function | B - normally open - inlet port 1 (P/NO) | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | No | |
Flow | Above seat | |
Nominal pressure min | 0 | bar |
Nominal pressure max (gas) | 130 | bar |
Nominal pressure max (liquid) | 100 | bar |
PN max (oil) | 80 | bar |
Nominal pressure (DIN EN 1333) | PN 160 | |
Main valve orifice 1 (P) (mm) | 1,5 | mm |
Main valve orifice 1 (inch) | 1/16 inch | |
Kv value (water) | 0,07 | m3/h |
Main valve wetted material | Stainless steel | |
Port connection 1 type | Inner thread | |
Port connection 1 thread type | G | |
Port connection 1 thread marking | 1/4 | |
Port connection 2 type | Inner thread | |
Port connection 2 thread type | G | |
Port connection 2 thread marking | 1/4 | |
Valve seat material | PEEK (Polyetheretherketone) | |
Seat seal material category | Technical ceramics | |
Seat seal material | Oxide ceramics | |
Sealing toward outside material | FKM (Fluor rubber) | |
Temperature environment min | -10 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 120 | °C |
Voltage / rated voltage | 24 | V |
Voltage / rated voltage | 24 | V |
Voltage tolerance negative | 10 | % |
Voltage tolerance positive | 10 | % |
AC voltage | No | |
DC voltage | Yes | |
Battery voltage | Yes | |
Rated power DC | 21 | W |
Reduced power DC | 21 | W |
Rated power consumption | 16 | W |
Electrical connection sort | Plug pattern form A according to DIN EN 175301-803 | |
Electrical connection number of contacts | 2 + Grounding conductor | |
Cable plug in delivery | enclosed | |
Cable plug art. no. - type | 00314802 - 2518 | |
Electrical connection position | in direction of flow left | |
Protection type (IP max. with suitable connector) | IP65 | |
Coil type | placed on top | |
Coil insulation material (encasement) | Epoxy | |
Coil size | 42 | mm |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity recovery diode | No | |
Coil special feature | for high temperatures | |
Thermal insulation class of the actuator | H | |
Power reduction integrated | No | |
Nominal operation/Duty cycle | 100 | % |
Switch time open min | 20 | ms |
Switch time open max. | 30 | ms |
Switch time close min | 50 | ms |
Switch time close max. | 80 | ms |
Valve setting opening time | No | |
Valve setting closing time | No | |
Back-pressure-resistant version | No | |
Vacuum version | No | |
Analysis version | No | |
Oxygen version | No | |
Oil burner valve | No | |
Steam version | No | |
Low-noise version | No | |
Main valve with integrated screen | No | |
Installation length | 55 | mm |
Parts free of silicone | Yes (according to DIS 1000020797) | |
Parts free of oil and grease | Yes (according to DIS 1000020797) | |
Valve construction | Valve complete | |
Weight | 0,778 | kg |