Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-solenoid valve

Type 6027 / Article No. 309683

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 5,00 mm (3/16 inch) | 0,00 bar - 2,50 bar (2,50 bar) | Brass | 24,00 V - 24,00 V | NBR (Nitrile rubber) | -20,00 °C - 80,00 °C | without fluidic body

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
No
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
No
DC voltage
Yes
Battery voltage
Yes
Materials
Valve seat material
Brass
Main valve wetted material
Brass
Process Pressure / Temperature
Back-pressure-resistant version
No
Nominal pressure min
0 bar
Nominal pressure max (gas)
2,5 bar
Nominal pressure max (liquid)
2,5 bar
Temperature medium min
-20 °C
Temperature medium max
80 °C
Temperature environment min
-20 °C
Temperature environment max
55 °C

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List