Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Direct-acting 2/2 way plunger valve

    Type 6027 / Article No. 256206

    Compare now Print
    Produkt-Foto Typ 6027

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Min order quantity: 100

    2/2-way-solenoid valve

    • Direct-acting, powerful valve with diameter of up to DN13
    • Vibration-proof, bolted coil system
    • Increased leak-tightness with welded plunger guide tube
    • Explosion proof versions
    • High pressure variants for gases and liquids

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Valve 6027 is a direct-acting plunger valve. The stopper and plunger guide tube are welded together to enhance pressure resistance and leak-tightness. Various seal material combinations are available depending on the application. The coils are moulded with chemically resistant epoxy. An optional sliding ring bearing increases the service life with dry gases. Special seal technology is used for high-pressure applications. In combination with a plug in accordance with DIN EN 175301-803 Form A, the valves satisfy protection class IP65. Stainless steel valves satisfy NEMA 4X.


    EAN Number
    4053913060810
    Commodity Codes
    84818079
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 6027
    Operation direct-acting
    Actuator type Plunger valve
    Main valve operating principle Globe valve
    Switch function on/off
    Media separation No
    Valve function A - normally closed - inlet port 1 (P/NC)
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Valve function manual actuation No
    Flow Above seat
    Main valve orifice 1 (P) (mm) 1,5 mm
    Main valve orifice 1 (inch) 1/16 inch
    Kv value (water) 0,07 m3/h
    Main valve wetted material Brass
    Valve seat material Brass
    Seat seal material category Elastomer
    Seat seal material EPDM (Ethylene-propylene-diene rubber)
    Sealing toward outside material EPDM (Ethylene-propylene-diene rubber)
    Temperature environment min -30 °C
    Temperature environment max 55 °C
    Temperature medium min -30 °C
    Temperature medium max 120 °C
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    Voltage tolerance negative 10 %
    Voltage tolerance positive 10 %
    AC voltage No
    DC voltage Yes
    Battery voltage Yes
    Rated power DC 14 W
    Reduced power DC 12 W
    Rated power consumption 12 W
    Electrical connection sort Plug pattern form A according to DIN EN 175301-803
    Electrical connection number of contacts 2 + Grounding conductor
    Cable plug in delivery not included
    Electrical connection position in direction of flow left
    Protection type (IP max. with suitable connector) IP65
    Coil type placed on top
    Coil insulation material (encasement) Epoxy
    Coil size 40 mm
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity recovery diode No
    Coil special feature for high temperatures
    Thermal insulation class of the actuator H
    Power reduction integrated No
    Nominal operation/Duty cycle 100 %
    Switch time open min 20 ms
    Switch time open max. 30 ms
    Switch time close min 50 ms
    Switch time close max. 80 ms
    Valve setting opening time No
    Valve setting closing time No
    Back-pressure-resistant version No
    Vacuum version No
    Analysis version No
    Oxygen version No
    Oil burner valve No
    Steam version No
    Low-noise version No
    Main valve with integrated screen No
    Valve construction without fluidic body
    Weight 0,302 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6027 data sheet | compact direct-acting plunger valve 2 MB EN / EU
    DTS Typ 6027 Datenblatt | direktwirkendes Hubankerventil 2 MB DE / DE
    DTS Type 6027 Fiche technique |Électrovanne à plongeur 2/2 voies à action directe 2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual AC10 | FM Division 1 US/CA V2.0 277 kB EN / US
    MAN Additional manual Type 6013 | PX01 - PX03 Use in the explosion-hazard area 125 kB EN,FR,DE / EU
    MAN Additional manual Type 6013 | PX011 - PX13 Use in the explosion-hazard area 518 kB EN,FR,DE / EU
    MAN Operating Instructions Type 6027 | 2/2-way solenoid valve 737 kB EN / EU
    MAN Operating Instructions Type 6027 | Safety shut-off device, TÜV certified 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type AC10 | ATEX approval 1 MB EN,FR,DE / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | ATEX and IECEx approval | v1.0 2 MB EN / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | ATEX and IECEx approval | v2.0 1 MB EN / EU
    MAN Operating Instructions Type AC19 6027 | Magnetspule Typ AC19, ATEX approval 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type AC19 | Solenoid coil | ATEX and IECEx approval | v1.0 2 MB EN / EU
    MAN Operating Instructions Type AC19 | Solenoid coil | ATEX and IECEx approval | v2.0 1 MB EN / EU
    MAN Bedienungsaneitung Typ AC10 | Magnetspule | ATEX und IECEx Zulassung | v1.0 2 MB DE / DE
    MAN Bedienungsanleitung Typ 6027 | 2/2-Wege-Magnetventil 739 kB DE / DE
    MAN Bedienungsanleitung Typ AC10 | Magnetspule | ATEX und IECEx Zulassung | v2.0 1 MB DE / DE
    MAN Bedienungsanleitung Typ AC19 | Magnetspule | ATEX und IECExZulassung | v1.0 2 MB DE / DE
    MAN Bedienungsanleitung Typ AC19 | Magnetspule | ATEX und IECExZulassung | v2.0 1 MB DE / DE
    MAN Driftsinstruktion Typ 6027 | 2/2-way solenoid valve 2/2-vägs magnetventil Électrovanne 2/2 989 kB SV / ZMAN
    MAN Instrukcja obsługi PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X | Cewka elektromagnesu, Typ AC10 2 MB PL / PL
    MAN Instrukcja obsługi Typ 6027 |2/2-drogowy zawór elektromagnetyczny 790 kB PL / PL
    MAN Instrukcja obsługi Typ 6027 |2/2-drogowy zawór elektromagnetyczny 790 kB PL / PL
    MAN Istruzioni d'uso Tipo AC10 | Bobina magnetica, ATEX 1 MB IT / IT
    MAN Manual d'utilisation Type AC10 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 2 MB FR / FR
    MAN Manual d'utilisation Type AC10 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1 MB FR / FR
    MAN Manual d'utilisation Type AC19 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 2 MB FR / FR
    MAN Manual d'utilisation Type AC19 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1 MB FR / FR
    MAN Manual de instrucciones modeloAC10 | bobina magnética | homologación ATEX y IECEx V2.0 1 MB ES / ES
    MAN Manual de operação Bobina magnética tipo AC10 | Dispositivo com homologação II 2G/D Ex 1 MB PT / BR
    MAN Manual de operação Bobina magnética tipo AC10 | PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X 1 MB PT / BR
    MAN Manual de usuario Tipo 6027 | Válvula tipo émbolo de accióndirecta de 2/2 vías [Compact] 507 kB ES / ES
    MAN Manual de usuario Tipo 6027 | Válvula tipo émbolo de accióndirecta de 2/2 vías [Mini] 615 kB ES / ES
    MAN Manual de usuario Tipo 6027 | Válvula tipo émbolo de accióndirecta de 2/2 vías [Small] 678 kB ES / ES
    MAN Manuel d'utilisation Type 6027 | Électrovanne 2/2 voies 705 kB FR / FR
    MAN 使用说明 6027 型 | 2位 2通电磁阀 1 MB ZH / CN
    MAN 取扱説明書 AC10 | 電磁コイル タイプ | 認可済み装置 ATEX IECEx V2.0 1 MB JA / JP

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 79 kB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation 2 MB EN
    3D_ANIMATION 3D-Animation - 6027 2 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC An all-rounder with special qualities 547 kB EN / EU
    MISC Overview of approvals: Solenoid valves 8 MB EN / EU
    MISC Safety shut-off valves for oil burners in accordance with EN ISO 23553-1Brochure contains the following types: 6027 5406 5407 6213 773 kB EN / EU
    MISC Selection Chart Solenoid valves 517 kB EN / EU
    MISC Solenoid valves for safety in your plant 754 kB EN / EU

    My Comparison List