Share via email
Some fields are missing
white clipboard

We would like to improve our service

Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Direct-acting 2/2 way plunger valve

    Type 6027 / Ident No. 184703

    Compare now Print
    Produkt-Foto Typ 6027

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 6027
    • 9000103430.jpeg
    • 9000305580.jpeg
    • 9000251178.jpeg

    2/2-way-solenoid valve

    • Direct-acting, powerful valve with diameter of up to DN13
    • Vibration-proof, bolted coil system
    • Increased leak-tightness with welded plunger guide tube
    • Explosion proof versions
    • High pressure variants for gases and liquids

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Valve 6027 is a direct-acting plunger valve. The stopper and plunger guide tube are welded together to enhance pressure resistance and leak-tightness. Various seal material combinations are available depending on the application. The coils are moulded with chemically resistant epoxy. An optional sliding ring bearing increases the service life with dry gases. Special seal technology is used for high-pressure applications. In combination with a plug in accordance with DIN EN 17301-803 Form A, the valves satisfy protection class IP65. Stainless steel valves satisfy NEMA 4X.


    Commodity Codes
    84818079
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 6027
    Operation direct-acting
    Actuator type Plunger valve
    Main valve operating principle Globe valve
    Switch function on/off
    Media separation No
    Valve function A - normally closed - inlet port 1 (P/NC)
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Valve function manual actuation No
    Flow Above seat
    Nominal pressure min 0 bar
    Nominal pressure max (gas) 1,5 bar
    Nominal pressure max (liquid) 0,6 bar
    Main valve orifice 1 (P) (mm) 10 mm
    Main valve orifice 1 (inch) 3/8 inch
    Kv value (water) 1,8 m3/h
    Main valve wetted material Stainless steel
    Port connection 1 type Inner thread
    Port connection 1 thread type G
    Port connection 1 thread marking 1/2
    Port connection 2 type Inner thread
    Port connection 2 thread type G
    Port connection 2 thread marking 1/2
    Valve seat material Stainless steel
    Seat seal material category Plastics
    Seat seal material PTFE (Polytetrafluorethylene)
    Sealing toward outside material PEEK (Polyetheretherketone)
    Temperature environment min -40 °C
    Temperature environment max 55 °C
    Temperature medium min -40 °C
    Temperature medium max 180 °C
    Voltage / rated voltage 220 V
    Voltage / rated voltage 230 V
    Voltage tolerance negative 10 %
    Voltage tolerance positive 10 %
    Voltage frequency 50/60 Hz
    AC voltage Yes
    DC voltage No
    Battery voltage No
    Rated power consumption 16 W
    inrush power consumption AC 105 V·A
    Electrical connection sort Plug pattern form A according to DIN EN 175301-803
    Electrical connection number of contacts 2 + Grounding conductor
    Cable plug in delivery not included
    Electrical connection position in direction of flow left
    Protection type (IP max. with suitable connector) IP65
    Coil type placed on top
    Coil insulation material (encasement) Epoxy
    Coil size 42 mm
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity recovery diode No
    Coil special feature for high temperatures
    Thermal insulation class of the actuator H
    Nominal operation/Duty cycle 100 %
    Switch time open min 20 ms
    Switch time open max. 30 ms
    Switch time close min 50 ms
    Switch time close max. 80 ms
    Valve setting opening time No
    Valve setting closing time No
    Back-pressure-resistant version No
    Vacuum version No
    Analysis version No
    Oxygen version No
    Oil burner valve No
    Steam version No
    Low-noise version No
    Main valve with integrated screen No
    Installation length 55 mm
    Valve construction Valve complete
    Weight 0,840000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6027 data sheet | compact direct-acting plunger valve 1.4 MB EN / EU
    DTS Type 6027 data sheet | compact direct-acting plunger valve [US units] 2.5 MB EN / US
    DTS Typ 6027 Datenblatt | direktwirkendes Hubankerventil 1.5 MB DE / DE
    DTS Type 6027 Fiche technique |Électrovanne à plongeur 2/2 voies à action directe 2.3 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 6013 | PX01 - PX03 Use in the explosion-hazard area 125 kB EN,FR,DE / EU
    MAN Additional manual Type 6013 | PX011 - PX13 Use in the explosion-hazard area 517.7 kB EN,FR,DE / EU
    MAN Additional manual Type AC10 | Solenoid coil AC10, ATEX approval 1.5 MB EN / EU
    MAN Additional manual Type AC19 | Solenoid coil AC19, II 2G/D Ex approval 1.6 MB EN / EU
    MAN Operating Instructions Type 6027 | 2/2-way solenoid valve 650.3 kB EN / EU
    MAN Operating Instructions Type 6027 | Safety shut-off device, TÜV certified 1.8 MB EN,FR,DE / EU
    MAN Operating Instructions Type AC10 | ATEX approval 1.3 MB EN,FR,DE / EU
    MAN Operating Instructions Type AC19 6027 | Magnetspule Typ AC19, ATEX approval 2.4 MB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 6027 | 2/2-Wege-Magnetventil 652.8 kB DE / DE
    MAN Istruzioni d'uso Tipo AC10 | Bobina magnetica, ATEX 1.2 MB IT / IT
    MAN Manual de operação Bobina magnética tipo AC10 | Dispositivo com homologação II 2G/D Ex 1.4 MB PT / BR
    MAN Manual de usuario Tipo 6027 | Válvula tipo émbolo de accióndirecta de 2/2 vías [Compact] 506.7 kB ES / ES
    MAN Manual de usuario Tipo 6027 | Válvula tipo émbolo de accióndirecta de 2/2 vías [Mini] 614.6 kB ES / ES
    MAN Manual de usuario Tipo 6027 | Válvula tipo émbolo de accióndirecta de 2/2 vías [Small] 678.3 kB ES / ES
    MAN Manuel d'utilisation Type 6027 | Électrovanne 2/2 voies 654.5 kB FR
    MAN Manuel supplémentaire Type AC10 | Bobine magnétique AC10, homologation ATEX 1.6 MB FR / FR
    MAN Manuel supplémentaire Type AC19 | Bobine magnétique AC19, homologations II 2G/D Ex 1.7 MB FR / FR
    MAN Zusatzanleitung Typ AC10 | Magnetspule AC10, ATEX Zulassung 1.5 MB DE / DE
    MAN Zusatzanleitung Typ AC19 | Magnetspule Typ AC19, II 2G/D ExZulassung 1.6 MB DE / DE

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 4.2 MB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation 1.7 MB EN
    3D_ANIMATION 3D-Animation - 6027 2.1 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC An all-rounder with special qualities 546.6 kB EN / EU
    MISC Overview of approvals: Solenoid valves 701.5 kB EN / EU
    MISC Safety shut-off valves for oil burners in accordance with EN ISO 23553-1Brochure contains the following types: 6027 5406 5407 6213 773 kB EN / EU
    MISC Selection Chart Solenoid valves 516.7 kB EN / EU
    MISC Solenoid valves for safety in your plant 786.8 kB EN / EU

    My Comparison List