2/2-way-servo solenoid valve
Type 6240 / Article No. 394179

Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 12,00 mm (7/16 inch) | 0,00 bar - 100,00 bar (100,00 bar) | Brass | Flanged | 24,00 V - 24,00 V | PTFE (Polytetrafluorethylene) | -10,00 °C - 130,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
No
|
![]() |
|
---|---|
Port connection 1 type
Flanged
|
|
Port connection 1 flange
Bürkert flange type 6240 DN12 high pressure
|
|
Port connection 2 type
Flanged
|
|
Port connection 2 flange
Bürkert flange type 6240 DN12 high pressure
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Voltage frequency
50/60 Hz
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
Yes
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
![]() |
|
---|---|
Valve seat material
Brass
|
|
Main valve wetted material
Brass
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: