3/2-way-solenoid valve, direct acting
Type 6014 / Article No. 389539

Technical attributes
3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 1,50 mm (1/16 inch) | 0,00 bar - 16,00 bar (16,00 bar) | PPS (Polyphenylene sulphide) | Banjo - G1/8 | 24,00 V - 24,00 V | FKM (Fluor rubber) | -10,00 °C - 120,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
3
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
Yes
|
|
Manual actuation type
Key button secured with locking device
|
|
Manual actuation material
PA (Polyamide)
|
|
Manual actuation stop
Yes
|
|
Manual actuation screw slot
Yes
|
![]() |
|
---|---|
Port connection 1 type
Banjo
|
|
Port connection 1 thread marking
1/8
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Banjo
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1/8
|
|
Port connection 3 type
Outer thread
|
|
Port connection 3 thread type
G
|
|
Port connection 3 thread marking
1/8
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Voltage frequency
50 Hz
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
Yes
|
|
DC voltage
No
|
|
Battery voltage
No
|
![]() |
|
---|---|
Main valve wetted material
PPS (Polyphenylene sulphide)
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: