Share via email
Some fields are missing
send eMail
bürkert
 

3/2-way-pneumatic valve 32 mm

Type 6519 / Article No. 385931

Technical attributes

5/3 - N - middle postion pressure inlet port 1 closed - outlet ports 2 and 4 c onnected with exhaust ports 3 respectively 5 | 9,00 mm | Inner thread | Aluminium | 24,00 V - 24,00 V | 2,00 bar - 10,00 bar | -30,00 °C - 80,00 °C | 1.500,00 l/min

Function
Fluidic port connection number
5
Valve function number of switching positions
3
Valve function
Manual actuation
No
Manual actuation type
Nonexistent
Manual actuation material
No manual actuation available
Manual actuation stop
Yes
Manual actuation screw slot
Yes
Valve island setup
Add-on dimension 1
33 mm
Process Connection Type/Size
Supply connection diameter (inch)
1/4 inch
Supply connection type
Inner thread
Supply connection thread type
G
Flange
FM02
Working connection diameter (inch)
1/4 inch
Working connection type
Inner thread
Working connection thread type
G
Working connection position
opposite of supply side
Working connection material
Aluminium
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage frequency
50/60 Hz
AC voltage
Yes
DC voltage
Yes
Battery voltage
Yes

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List