5/2-way-pneumatic valve 32 mm
Type 6519 / Article No. 370160

Technical attributes
5/2 - H/Z - normally open - inlet port 1 connected with outlet port 2, outlet port 4 connected with exhaust port 5, exhaust port 3 closed | 8,00 mm | Inner thread | Brass | 110,00 V - 110,00 V | 2,00 bar - 8,00 bar | -10,00 °C - 50,00 °C | 1.300,00 l/min
![]() |
|
---|---|
Fluidic port connection number
5
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
Yes
|
|
Manual actuation type
Rotary level and Key button combined
|
|
Manual actuation material
PA (Polyamide)
|
|
Manual actuation stop
Yes
|
|
Manual actuation screw slot
Yes
|
![]() |
|
---|---|
Add-on dimension 1
33 mm
|
![]() |
|
---|---|
Supply connection diameter (inch)
1/4 inch
|
|
Supply connection type
Inner thread
|
|
Supply connection thread type
G
|
|
Flange
FM02
|
|
Working connection diameter (inch)
1/4 inch
|
|
Working connection type
Inner thread
|
|
Working connection thread type
G
|
|
Working connection position
opposite of supply side
|
|
Working connection material
Brass
|
![]() |
|
---|---|
Voltage min / rated voltage
110 V
|
|
Voltage max / rated voltage
110 V
|
|
Voltage frequency
50/60 Hz
|
|
AC voltage
Yes
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: