3/2-way-solenoid valve; servo-piston
Type 6430 / Article No. 364142

Technical attributes
3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 12,00 mm (7/16 inch) | 1,00 bar - 12,00 bar | Brass | Inner thread - G1/2 | 48,00 V - 48,00 V | FKM (Fluor rubber) | 0,00 °C - 90,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
3
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
Yes
|
|
Manual actuation type
Rotary level and Key button combined
|
|
Manual actuation material
PA (Polyamide)
|
|
Manual actuation stop
Yes
|
|
Manual actuation screw slot
No
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/2
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1/2
|
|
Port connection 3 type
Inner thread
|
|
Port connection 3 thread type
G
|
|
Port connection 3 thread marking
3/4
|
![]() |
|
---|---|
Voltage min / rated voltage
48 V
|
|
Voltage max / rated voltage
48 V
|
|
Voltage frequency
0 Hz
|
|
Voltage tolerance positive
0 %
|
|
Voltage tolerance negative
0 %
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
![]() |
|
---|---|
Valve seat material
Brass
|
|
Main valve wetted material
Brass
|
|
Pilot control material medium-contacting
Brass
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: