Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

5/2-way-pneumatic valve 32 mm

Type 6519 / Article No. 350497

Technical attributes

5/2 - H/Z - normally open - inlet port 1 connected with outlet port 2, outlet port 4 connected with exhaust port 5, exhaust port 3 closed | 6,00 mm | Inner thread | Aluminium | 24,00 V - 24,00 V | 2,00 bar - 8,00 bar | -30,00 °C - 80,00 °C | 900,00 l/min

Function
Fluidic port connection number
5
Valve function number of switching positions
2
Valve function
Manual actuation
Yes
Manual actuation type
Rotary actuation
Manual actuation material
Stainless steel
Manual actuation stop
Yes
Manual actuation screw slot
Yes
Valve island setup
Add-on dimension 1
33 mm
Process Connection Type/Size
Supply connection diameter (inch)
1/4 inch
Supply connection type
Inner thread
Supply connection thread type
G
Flange
FM02
Working connection type
Flanged
Working connection position
opposite of supply side
Working connection flange pattern
NAMUR
Working connection material
Aluminium
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
AC voltage
Yes
DC voltage
Yes
Battery voltage
Yes
Voltage frequency
50/60 Hz

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List