Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-solenoid valve; servo assisted

Type 5282 / Article No. 20000127

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 50,00 mm (2 inch) | 0,20 bar - 10,00 bar | Stainless steel | Flanged | 110,00 V - 110,00 V | EPDM (Ethylene-propylene-diene rubber) | -25,00 °C - 90,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
Yes
Manual actuation type
Key button
Manual actuation stop
Yes
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 flange
DIN EN 1092-1
Port connection 2 type
Flanged
Port connection 2 flange
DIN EN 1092-1
Voltage / Frequency
Voltage min / rated voltage
110 V
Voltage max / rated voltage
110 V
Voltage frequency
50/60 Hz
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
Yes
Battery voltage
Yes
Materials
Main valve wetted material
Stainless steel
Pilot control material medium-contacting
Stainless steel

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List