Direct-acting 2/2 or 3/2 way pivoted armature valve
Type 0121 / Ident No. 52302
Product description
The 0121 valve is a direct-acting, media separated pivoted armature valve. It is available in 3/2- and 2/2-way versions. As a 3/2-way version, it can be used as a distributor or mixing valve. Various diaphragm material combinations and methods of operation are available depending on the application. The housing offering includes stainless steel (316L), PTFE, and PVC versions. The solenoid coils are moulded with a chemically resistant epoxy. The 0121 is equipped with manual override for commissioning and testing. For reduced energy requirements, all coils can be delivered with electronic power reduction or as an impulse version. The switching status can be indicated with position feedback as a binary or NAMUR signal. In combination with a plug in accordance with DIN EN 17301-803 Form A, the valves satisfy protection class IP65/67 – in combination with a stainless steel or plastic housing NEMA 4X.
- Commodity Codes
- 84818079
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 0121 | |
Operation | direct-acting | |
Actuator type | Pivot | |
Main valve operating principle | Globe valve | |
Switch function | on/off | |
Media separation | Yes | |
Valve function | A - normally closed - inlet port 1 (P/NC) | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | Yes | |
Valve function manual actuation type | Key button | |
Valve function manual actuation material | PA (Polyamide) | |
Valve function manual actuation stop | Yes | |
Flow | Above seat | |
Nominal pressure min | 0 | bar |
Nominal pressure max (liquid) | 1 | bar |
Main valve orifice 1 (P) (mm) | 8 | mm |
Main valve orifice 1 (inch) | 5/16 inch | |
Kv value (water) | 1 | m3/h |
QNn value (gas) | 1.000 | l/min |
Main valve wetted material | PVC (Polyvinyl chloride) | |
Port connection 1 type | Inner thread | |
Port connection 1 thread type | G | |
Port connection 1 thread marking | 3/8 | |
Port connection 2 type | Inner thread | |
Port connection 2 thread type | G | |
Port connection 2 thread marking | 3/8 | |
Valve seat material | PVC (Polyvinyl chloride) | |
Seat seal material category | Elastomer | |
Seat seal material | FKM (Fluor rubber) | |
Seat seal material Shore hardness | 70 | |
Sealing toward outside material | FKM (Fluor rubber) | |
Temperature environment max | 50 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 50 | °C |
Temperature surface max | 150 | °C |
Voltage / rated voltage | 230 | V |
Voltage / rated voltage | 230 | V |
Voltage tolerance negative | 10 | % |
Voltage tolerance positive | 10 | % |
Voltage frequency | 50 | Hz |
AC voltage | Yes | |
DC voltage | No | |
Battery voltage | No | |
Rated power consumption | 8 | W |
inrush power consumption AC | 30 | V·A |
Rated power AC | 15 | V·A |
Electrical connection sort | Plug pattern form A according to DIN EN 175301-803 | |
Electrical connection number of contacts | 2 + Grounding conductor | |
Cable plug in delivery | enclosed | |
Cable plug art. no. - type | 00132445 - 2508 | |
Electrical connection position | top | |
Electrical connection polarity | Irrelevant | |
Protection type (IP max. with suitable connector) | IP65 | |
Coil type | block bolted | |
Coil insulation material (encasement) | Epoxy | |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity protection | No | |
Coil wiring polarity recovery diode | No | |
Thermal insulation class of the actuator | H | |
Nominal operation/Duty cycle | 10 | % |
Switch time open min | 15 | ms |
Switch time open max. | 25 | ms |
Switch time close min | 15 | ms |
Switch time close max. | 25 | ms |
Valve setting opening time | No | |
Valve setting closing time | No | |
Back-pressure-resistant version | No | |
Vacuum version | No | |
Analysis version | No | |
Oil burner valve | No | |
Steam version | No | |
Low-noise version | No | |
Main valve with integrated screen | No | |
Installation length | 65 | mm |
Mounting type | Metric screws | |
Valve construction | Valve complete | |
Weight | 0,390000 | kg |