3/2-way-solenoid valve, direct acting
Type 6014 / Article No. 386019

Technical attributes
3/2 - D - normally open - inlet port 1 (P/NO) connected with outlet port 2 (B/ OUT), exhaust port 3 (R/NC) closed | 1,20 mm (3/64 inch) | 0,00 bar - 21,00 bar (21,00 bar) | Stainless steel | Inner thread - G1/4 | 24,00 V - 24,00 V | NBR (Nitrile rubber) | -10,00 °C - 90,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
3
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
No
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/4
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1/4
|
|
Port connection 3 type
Outer thread
|
|
Port connection 3 thread type
G
|
|
Port connection 3 thread marking
1/8
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Voltage frequency
50/60 Hz
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
Yes
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
![]() |
|
---|---|
Main valve wetted material
Stainless steel
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: