Piston valve, 3/2-way, servo-assisted
Type 6430 / Article No. 357613
Product description
The valve 6430 is a servo-assisted 3/2-way piston valve. If the valve is not supplied with auxiliary pilot air, a minimum differential pressure is required for the function. Variants: For neutral liquids and gases in the pressure range 1-16 bar in the function NC and NO. - For technical vacuums up to 3 bar in the function NC and NO. - With auxiliary pilot air for vacuums up to 8 bar in the function NC and NO. All variants are available as an impulse version to secure the switching position even in the event of power interruptions. The Type 6430 is equipped with a manual override for start-up or manual operation (exception: impulse version). To reduce electrical power consumption during operation, coils with integrated “Kick and Drop” (KD) electronics featuring double coil technology are available. A maintenance-free, media-separated 3/2-way pivoted armature valve Type 0331 is used as a pilot valve. In combination with a plug to DIN EN 175301 – 803 Form A, the valves satisfy degree of protection IP65.
- EAN Number
- 4053913030653
- Commodity Codes
- 84818079
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 6430 | |
Operation | servo-controlled | |
Actuator type | Pivot | |
Main valve operating principle | Piston | |
Switch function | on/off | |
Media separation | Yes | |
Valve function | C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conectedwith exhaust port 3 (R/NO) | |
Valve function pulse version | with 2 coils | |
Fluidic port connection number | 3 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | No | |
Valve function manual actuation type | Nonexistent | |
Valve function manual actuation material | No manual actuation available | |
Valve function manual actuation stop | No | |
Valve function manual actuation screw slot | No manual actuation available | |
Valve function manual actuation position | above port 1 | |
Flow | Above seat | |
Nominal pressure min | 1 | bar |
Nominal pressure max (liquid) | 16 | bar |
Main valve orifice 1 (P) (mm) | 12 | mm |
Main valve orifice 1 (inch) | 7/16 inch | |
Kv value (water) | 2,6 | m3/h |
QNn value (gas) | 2.800 | l/min |
Main valve wetted material | Brass | |
Port connection 1 type | Inner thread | |
Port connection 1 thread type | G | |
Port connection 1 thread marking | 1/2 | |
Port connection 2 type | Inner thread | |
Port connection 2 thread type | G | |
Port connection 2 thread marking | 1/2 | |
Port connection 3 type | Inner thread | |
Port connection 3 thread type | G | |
Port connection 3 thread marking | 3/4 | |
Valve seat material | Brass | |
Pilot control material medium-contacting | Brass | |
Seat seal material category | Elastomer | |
Seat seal material | PUR (Polyurethane) | |
Sealing toward outside material | NBR (Nitrile rubber) | |
Temperature environment min | 0 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | 0 | °C |
Temperature medium max | 80 | °C |
Voltage / rated voltage | 24 | V |
Voltage / rated voltage | 24 | V |
Voltage tolerance negative | 0 | % |
Voltage tolerance positive | 0 | % |
Voltage frequency | 0 | Hz |
AC voltage | No | |
DC voltage | Yes | |
Battery voltage | Yes | |
Rated power DC | 11 | W |
Reduced power DC | 0 | W |
Rated power consumption | 11 | W |
Electrical connection sort | Plug pattern form A according to DIN EN 175301-803 | |
Electrical connection number of contacts | 3 + Grounding conductor | |
Cable plug in delivery | not included | |
Electrical connection position | top | |
Protection type (IP max. with suitable connector) | IP65 | |
Coil type | block bolted | |
Coil insulation material (encasement) | Epoxy | |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity recovery diode | No | |
Thermal insulation class of the actuator | H | |
Nominal operation/Duty cycle | 100 | % |
Switch time open min | 23 | ms |
Switch time open max. | 30 | ms |
Switch time close min | 45 | ms |
Switch time close max. | 60 | ms |
Valve setting opening time | No | |
Valve setting closing time | No | |
Back-pressure-resistant version | No | |
Vacuum version | No | |
Analysis version | No | |
Oxygen version | No | |
Oil burner valve | No | |
Steam version | No | |
Low-noise version | No | |
Main valve with integrated screen | No | |
Installation length | 76 | mm |
Valve construction | Valve complete | |
Weight | 1,1 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Type 6430 | Piston valve 3/2 way servo-assisted | 1 MB | EN / EU |
![]() |
Typ 6430 | Kolbenventil 3/2-Wege servogesteuert | 1 MB | DE / DE |