Share via email
Some fields are missing
send eMail
bürkert
 

Solenoid valve

Type 6724 / Article No. 351500

Technical attributes

1,20 mm | -1,00 bar - 2,00 bar - B - normally open - inlet port 1 (P/NO) | direct-acting | 24,00 V - 24,00 V | 0,00 °C - 50,00 °C | PEEK (Polyetheretherketone) | FKM (Fluor rubber)

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 flange
Port connection 2 type
Flanged
Port connection 2 flange
Port connection seal material design
Formed gasket
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
AC voltage
No
DC voltage
No
Battery voltage
Yes
Materials
Fluidics body material
PEEK (Polyetheretherketone)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List