3/2-way-solenoid valve; servo-piston
Type 6430 / Article No. 351241

Technical attributes
3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 25,00 mm (1 inch) | 1,00 bar - 10,00 bar | Red bronze | Inner thread - G1 | 24,00 V - 24,00 V | NBR (Nitrile rubber) | 0,00 °C - 80,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
3
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Valve function manual actuation
Yes
|
|
Valve function manual actuation type
Rotary level and Key button combined
|
|
Valve function manual actuation material
PA (Polyamide)
|
|
Valve function manual actuation stop
Yes
|
|
Valve function manual actuation screw slot
No
|
|
Valve function manual actuation position
above port 1
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1
|
|
Port connection 3 type
Inner thread
|
|
Port connection 3 thread type
G
|
|
Port connection 3 thread marking
1 1/4
|
![]() |
|
---|---|
Voltage / rated voltage
24 V
|
|
Voltage / rated voltage
24 V
|
|
Voltage tolerance positive
0 %
|
|
Voltage tolerance negative
0 %
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
|
Voltage frequency
0 Hz
|
![]() |
|
---|---|
Valve seat material
Brass
|
|
Main valve wetted material
Red bronze
|
|
Pilot control material medium-contacting
Brass
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: