3/2-way-solenoid valve; direct acting
Type 0330 / Article No. 351112

Technical attributes
3/2 - E - mixing valve - normally inlet port 1 (P1/NC) closed, inlet port 3 (P 2/NO) connected with outlet port 2 (A/OUT) | 4,00 mm (5/32 inch) | 0,00 bar - 3,00 bar | Stainless steel | Inner thread - G1/4 | 230,00 V - 230,00 V | FFKM (Perfluoroelastomer rubber) | 5,00 °C - 90,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
3
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
Yes
|
|
Manual actuation type
Key button
|
|
Manual actuation material
PA (Polyamide)
|
|
Manual actuation stop
Yes
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/4
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1/4
|
|
Port connection 3 type
Inner thread
|
|
Port connection 3 thread type
G
|
|
Port connection 3 thread marking
1/4
|
![]() |
|
---|---|
Voltage min / rated voltage
230 V
|
|
Voltage max / rated voltage
230 V
|
|
Voltage frequency
50 Hz
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
Yes
|
|
DC voltage
No
|
|
Battery voltage
No
|
![]() |
|
---|---|
Valve seat material
Stainless steel
|
|
Main valve wetted material
Stainless steel
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: