Share via email
Some fields are missing
send eMail
bürkert
 

Solenoid valve

Type 6724 / Article No. 315917

Technical attributes

1,20 mm | -1,00 bar - 3,00 bar - A - normally closed - inlet port 1 (P/NC) | direct-acting | 12,00 V - 12,00 V | 0,00 °C - 50,00 °C | PPS (Polyphenylene sulphide) | FKM (Fluor rubber)

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 flange
Port connection 2 type
Flanged
Port connection 2 flange
Port connection seal material design
Formed gasket
Voltage / Frequency
Voltage min / rated voltage
12 V
Voltage max / rated voltage
12 V
AC voltage
No
DC voltage
No
Battery voltage
Yes
Materials
Fluidics body material
PPS (Polyphenylene sulphide)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List