Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

3/2-way-solenoid valve, direct acting

Type 6014 / Article No. 309177

Technical attributes

3/2 - D - normally open - inlet port 1 (P/NO) connected with outlet port 2 (B/ OUT), exhaust port 3 (R/NC) closed | 1,50 mm (1/16 inch) | 0,00 bar - 16,00 bar (16,00 bar) | Brass | Flanged | 24,00 V - 24,00 V | FKM (Fluor rubber) | -10,00 °C - 100,00 °C | Valve complete

Function
Fluidic port connection number
3
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 flange
Port connection 2 type
Flanged
Port connection 2 flange
Port connection 3 type
Outer thread
Port connection 3 thread type
G
Port connection 3 thread marking
1/8
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
No
Battery voltage
No
Voltage frequency
50 Hz
Materials
Main valve wetted material
Brass

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List