3/2-way-solenoid valve f.aggress. medium
Type 0131 / Article No. 303801

Technical attributes
3/2 - F - distributing valve - normally inlet port 1 (P/IN) connected with out let port 2 (B/NO), outlet port 4 (A/NC) closed | 15,00 mm (9/16 inch) | 0,00 bar - 0,50 bar | PVC (Polyvinyl chloride) | Bonded sleeve | 24,00 V - 24,00 V | EPDM (Ethylene-propylene-diene rubber) | -10,00 °C - 50,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
3
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
Yes
|
|
Manual actuation type
Key button
|
|
Manual actuation material
PA (Polyamide)
|
|
Manual actuation stop
Yes
|
|
Manual actuation screw slot
No
|
![]() |
|
---|---|
Port connection 1 type
Bonded sleeve
|
|
Port connection 1 inner diameter (mm)
20 mm
|
|
Port connection 1 size DN
DN 15
|
|
Port connection 2 type
Bonded sleeve
|
|
Port connection 2 size DN
DN 15
|
|
Port connection 2 inner diameter (mm)
20 mm
|
|
Port connection 3 type
True union
|
|
Port connection 3 inner diameter (mm)
20 mm
|
|
Port connection 3 size DN
DN 15
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Voltage frequency
60 Hz
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
Yes
|
|
DC voltage
No
|
|
Battery voltage
No
|
![]() |
|
---|---|
Main valve wetted material
PVC (Polyvinyl chloride)
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.

Product specific information
Please enter the serial number stated on the type label: