3/2-way-solenoid valve; direct acting
Type 0330 / Article No. 303052

Technical attributes
3/2 - T - for universal use - port connections 1 (P/NC), 2 (A/in/out) and 3 (R /NO) depending on application | 2,00 mm (5/64 inch) | -1,00 bar - 8,00 bar | Stainless steel | Inner thread - G1/4 | 24,00 V - 24,00 V | FKM (Fluor rubber) | 0,00 °C - 90,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
3
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Valve function manual actuation
Yes
|
|
Valve function manual actuation type
Key button
|
|
Valve function manual actuation material
PA (Polyamide)
|
|
Valve function manual actuation stop
Yes
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/4
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1/4
|
|
Port connection 3 type
Inner thread
|
|
Port connection 3 thread type
G
|
|
Port connection 3 thread marking
1/4
|
![]() |
|
---|---|
Voltage / rated voltage
24 V
|
|
Voltage / rated voltage
24 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
![]() |
|
---|---|
Valve seat material
Stainless steel
|
|
Main valve wetted material
Stainless steel
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: