Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

3/2-way-solenoid valve f.aggress. medium

Type 0131 / Article No. 286664

Technical attributes

3/2 - F - distributing valve - normally inlet port 1 (P/IN) connected with out let port 2 (B/NO), outlet port 4 (A/NC) closed | 15,00 mm (9/16 inch) | 0,00 bar - 0,50 bar | PVC (Polyvinyl chloride) | Bonded sleeve | 230,00 V - 230,00 V | EPDM (Ethylene-propylene-diene rubber) | -10,00 °C - 50,00 °C | Valve complete

Function
Fluidic port connection number
3
Valve function number of switching positions
2
Valve function
Manual actuation
Yes
Manual actuation type
Key button
Manual actuation material
PA (Polyamide)
Manual actuation stop
Yes
Manual actuation screw slot
No
Process Connection Type/Size
Port connection 1 type
Bonded sleeve
Port connection 1 inner diameter (mm)
25 mm
Port connection 1 size DN
DN 20
Port connection 2 type
Bonded sleeve
Port connection 2 size DN
DN 20
Port connection 2 inner diameter (mm)
25 mm
Port connection 3 type
True union
Port connection 3 inner diameter (mm)
25 mm
Port connection 3 size DN
DN 20
Voltage / Frequency
Voltage min / rated voltage
230 V
Voltage max / rated voltage
230 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
Yes
DC voltage
No
Battery voltage
No
Voltage frequency
50 Hz
Materials
Main valve wetted material
PVC (Polyvinyl chloride)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List