Solenoid valve
Type 6724 / Article No. 280888

Technical attributes
1,20 mm | -1,00 bar - 2,00 bar - T - for universal use - port connections 1 (P/NC), 2 (A/in/out) and 3 (R /NO) depending on application | direct-acting | 24,00 V - 24,00 V | 15,00 °C - 50,00 °C | PEEK (Polyetheretherketone) | FFKM (Perfluoroelastomer rubber)
![]() |
|
---|---|
Fluidic port connection number
3
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
No
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/4-28
|
|
Port connection 1 thread type
UNF flat bottom
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
UNF flat bottom
|
|
Port connection 2 thread marking
1/4-28
|
|
Port connection 3 type
Inner thread
|
|
Port connection 3 thread type
UNF flat bottom
|
|
Port connection 3 thread marking
1/4-28
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
AC voltage
No
|
|
DC voltage
No
|
|
Battery voltage
Yes
|
![]() |
|
---|---|
Fluidics body material
PEEK (Polyetheretherketone)
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: