Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-solenoid valve; direct acting

Type 0331 / Article No. 20019628

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 5,00 mm (3/16 inch) | -1,00 bar - 1,00 bar | PP (Polypropylene) | Flanged | 24,00 V - 24,00 V | FKM (Fluor rubber) | 0,00 °C - 80,00 °C | Valve complete

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
Yes
Manual actuation type
Key button
Manual actuation material
PA (Polyamide)
Manual actuation stop
Yes
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 flange
Port connection 2 type
Flanged
Port connection 2 flange
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
No
DC voltage
Yes
Battery voltage
Yes
Materials
Valve seat material
PP (Polypropylene)
Main valve wetted material
PP (Polypropylene)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List