3/2-way-solenoid valve, direct acting
Type 6014 / Article No. 147227

Technical attributes
3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 0,90 mm (1/256 inch) | 0,00 bar - 10,00 bar (10,00 bar) | Brass | Flanged | 9,00 V - 25,00 V | FKM (Fluor rubber) | -10,00 °C - 100,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
3
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Valve function manual actuation
No
|
![]() |
|
---|---|
Port connection 1 type
Flanged
|
|
Port connection 1 flange
|
|
Port connection 2 type
Flanged
|
|
Port connection 2 flange
|
|
Port connection 3 type
Outer thread
|
|
Port connection 3 thread type
G
|
|
Port connection 3 thread marking
1/8
|
![]() |
|
---|---|
Voltage / rated voltage
9 V
|
|
Voltage / rated voltage
25 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
No
|
|
DC voltage
No
|
|
Battery voltage
Yes
|
![]() |
|
---|---|
Main valve wetted material
Brass
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: