Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

3/2-way solenoid valve; HT AL L

Type 0355 / Article No. 123781

Technical attributes

3/2 - E - mixing valve - normally inlet port 1 (P1/NC) closed, inlet port 3 (P 2/NO) connected with outlet port 2 (A/OUT) | 2,00 mm (5/64 inch) | 0,00 bar - 7,00 bar | Stainless steel | Inner thread - G1/4 | 24,00 V - 24,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 180,00 °C | Valve complete

Function
Fluidic port connection number
3
Valve function number of switching positions
2
Valve function
Valve function manual actuation
No
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/4
Port connection 1 thread type
G
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
1/4
Port connection 3 type
Outer thread
Port connection 3 thread type
M
Port connection 3 thread marking
14 x 1,5
Voltage / Frequency
Voltage / rated voltage
24 V
Voltage / rated voltage
24 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
No
DC voltage
Yes
Battery voltage
Yes
Materials
Valve seat material
Stainless steel
Main valve wetted material
Stainless steel

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List